??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M458-0000-1A-RN056-020
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M458-0000-1A-RN056-020
VERF
Availability
Available
BC
Order code
BCC0CYZ
TC
Artikelbezeichnung
BCC M458-0000-1A-RN056-020
PX
Product view
49591_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Female, straight, 8-pin, A-coded, Number of conductors = 8, Conductor cross-section = 24 AWG, Lead length L = 2.00 m, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 2.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.